IESNA:LM-63-2002
[TEST]P1642407
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-827-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 80CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18390.8
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3120.6 3354.9 3423.5 3482.1 3492.1 3480.4 3495.4 3549.0 3627.6 3771.5 3962.3 4189.8 4435.8 4673.4 4894.3 
5116.8 5300.9 5448.1 5617.1 5824.6 6053.9 6319.9 6657.9 7032.7 7462.7 7850.9 8254.2 8404.8 7474.5 5684.1 
3180.9 1075.9 637.5 190.8 0.0 0.0 0.0 
3120.6 3366.6 3436.9 3485.4 3490.4 3480.4 3500.5 3554.0 3641.0 3779.9 3974.0 4203.2 4447.5 4671.7 4894.3 
5105.1 5295.9 5459.9 5618.8 5804.5 6017.0 6284.8 6622.8 6984.2 7419.2 7830.9 8292.7 8516.9 7685.3 5930.0 
3446.9 1164.6 671.0 225.9 0.0 0.0 0.0 
3120.6 3364.9 3426.8 3478.7 3493.8 3502.1 3542.3 3620.9 3726.4 3871.9 4066.0 4293.6 4527.8 4748.7 4957.9 
5165.4 5366.1 5550.2 5744.3 5945.1 6176.0 6465.5 6813.5 7248.6 7785.7 8286.0 8968.7 9418.8 8993.8 7494.5 
5582.0 2596.9 967.1 533.8 113.8 0.0 0.0 
3120.6 3369.9 3421.8 3467.0 3495.4 3527.2 3589.1 3691.2 3816.7 3967.3 4158.1 4373.9 4599.8 4807.3 5016.4 
5230.6 5451.5 5685.7 5951.8 6236.2 6572.6 6959.1 7422.6 8008.2 8706.0 9445.6 10297.3 11067.0 11110.5 9097.5 
6850.3 4238.4 2110.0 783.1 242.6 0.0 0.0 
3120.6 3358.2 3400.1 3435.2 3475.4 3527.2 3604.2 3709.6 3833.4 3975.7 4136.3 4317.0 4524.5 4730.3 4961.2 
5225.6 5518.4 5854.7 6221.2 6626.1 7079.6 7623.4 8265.9 9067.4 9992.7 10874.5 11761.4 12460.8 12750.3 11466.9 
7698.7 5081.7 2673.9 1047.5 274.4 0.0 0.0 
3120.6 3339.8 3380.0 3408.4 3451.9 3515.5 3592.5 3696.2 3816.7 3948.9 4096.1 4270.2 4469.3 4686.8 4937.8 
5227.3 5572.0 5963.5 6393.5 6880.5 7397.5 8009.9 8767.9 9589.5 10476.3 11282.8 12035.8 12675.0 12954.4 11932.0 
8123.7 4700.2 2217.1 652.6 107.1 0.0 0.0 
3120.6 3336.5 3375.0 3390.0 3436.9 3500.5 3585.8 3682.8 3789.9 3908.7 4040.9 4208.3 4395.7 4619.9 4875.9 
5192.1 5550.2 5978.6 6453.8 6987.5 7615.0 8289.3 9060.7 9887.3 10663.7 11334.7 11947.1 12519.3 12581.3 11294.5 
7889.4 3979.0 1750.2 552.2 107.1 1.7 0.0 
3120.6 3311.4 3348.2 3353.2 3386.7 3455.3 3538.9 3636.0 3724.7 3818.4 3938.9 4081.1 4265.1 4487.7 4770.5 
5141.9 5568.6 6053.9 6647.9 7230.2 7969.7 8647.4 9361.9 10034.5 10603.5 11072.0 11537.1 11769.7 11143.9 9079.1 
5824.6 2893.1 1069.2 610.7 346.4 8.4 0.0 
3120.6 3266.2 3296.3 3291.3 3308.0 3363.3 3443.6 3533.9 3622.6 3711.3 3816.7 3957.3 4139.6 4387.3 4713.6 
5145.3 5674.0 6324.9 7032.7 7825.8 8612.3 9286.6 9914.1 10391.0 10782.5 11070.3 11185.8 10705.5 8925.2 5752.7 
2548.4 937.0 476.9 247.6 45.2 5.0 0.0 
3120.6 3209.3 3219.4 3214.3 3226.0 3266.2 3336.5 3416.8 3503.8 3595.8 3704.6 3855.2 4062.7 4353.8 4753.7 
5287.5 5940.1 6736.6 7563.1 8369.7 9032.3 9537.6 9910.7 10200.2 10370.9 10374.2 9964.3 8585.5 5687.4 2491.5 
650.9 247.6 132.2 72.0 30.1 6.7 0.0 
3120.6 3145.7 3108.9 3087.2 3088.8 3122.3 3182.5 3251.1 3316.4 3390.0 3483.7 3604.2 3774.9 4029.2 4368.9 
4835.7 5433.1 6107.4 6847.0 7449.4 7897.8 8165.5 8359.6 8490.1 8445.0 8140.4 7240.2 5513.4 3020.2 1014.0 302.9 
160.6 112.1 93.7 68.6 15.1 0.0 
3120.6 3100.6 3038.6 2985.1 2961.7 2973.4 3006.9 3045.3 3083.8 3130.7 3187.6 3269.6 3388.4 3565.7 3813.4 
4176.5 4619.9 5185.4 5774.4 6226.2 6549.1 6708.1 6780.1 6751.6 6540.8 6085.7 5153.6 3704.6 1862.3 632.5 215.9 
140.6 115.5 98.7 66.9 18.4 0.0 
3120.6 3042.0 2946.6 2861.3 2806.1 2777.6 2770.9 2772.6 2772.6 2772.6 2774.3 2787.7 2821.1 2879.7 2986.8 
3160.8 3386.7 3662.8 3947.2 4124.6 4151.4 4030.9 3803.3 3467.0 2995.1 2409.5 1703.4 1035.7 490.3 209.2 110.4 73.6 
40.2 25.1 13.4 5.0 0.0 
3120.6 2973.4 2806.1 2642.1 2496.5 2372.7 2262.2 2148.5 2018.0 1872.4 1711.7 1534.4 1335.3 1129.5 928.7 736.2 572.3 
451.8 373.1 326.3 291.1 262.7 235.9 212.5 189.1 165.7 142.2 120.5 95.4 72.0 50.2 35.1 23.4 13.4 10.0 6.7 0.0 
3120.6 2908.1 2663.8 2409.5 2161.9 1919.2 1671.6 1420.6 1166.3 930.3 727.9 567.2 468.5 420.0 389.9 359.8 336.3 311.2 
287.8 262.7 239.3 217.5 199.1 180.7 162.3 140.6 118.8 102.1 83.7 65.3 46.9 31.8 21.8 15.1 11.7 8.4 0.0 
3120.6 2846.2 2519.9 2178.6 1807.1 1459.1 1126.1 855.0 642.5 515.4 468.5 441.7 416.6 393.2 363.1 338.0 314.6 292.8 
272.7 251.0 232.6 212.5 192.4 172.3 152.3 133.9 115.5 98.7 83.7 68.6 50.2 38.5 28.4 20.1 13.4 8.4 0.0 
3120.6 2765.9 2384.4 1946.0 1494.2 1094.3 764.7 567.2 490.3 465.2 443.4 423.3 401.6 378.2 348.0 326.3 302.9 281.1 
262.7 242.6 224.2 204.1 182.4 160.6 138.9 120.5 102.1 87.0 72.0 61.9 50.2 38.5 28.4 21.8 16.7 11.7 0.0 
3120.6 2727.4 2262.2 1756.9 1226.5 838.3 578.9 495.3 471.9 450.1 431.7 413.3 391.5 366.4 341.3 317.9 294.5 274.4 
254.3 232.6 209.2 185.7 162.3 138.9 117.1 100.4 83.7 70.3 60.2 51.9 45.2 38.5 31.8 26.8 21.8 16.7 0.0 
3120.6 2680.6 2180.3 1609.7 1064.2 686.0 517.0 483.6 463.5 445.1 426.7 408.3 388.2 363.1 339.7 314.6 289.5 264.4 240.9 
215.9 189.1 164.0 138.9 113.8 93.7 77.0 63.6 55.2 50.2 46.9 45.2 41.8 38.5 31.8 26.8 20.1 0.0 
3120.6 2640.4 2106.6 1495.9 948.7 604.0 500.3 478.6 458.5 440.1 421.7 403.3 383.2 358.1 333.0 307.9 281.1 252.7 224.2 
195.8 167.3 140.6 115.5 95.4 77.0 63.6 55.2 50.2 48.5 46.9 46.9 45.2 41.8 36.8 30.1 23.4 0.0 
3120.6 2618.7 2068.2 1449.0 891.8 570.6 497.0 475.2 456.8 438.4 418.3 398.2 378.2 353.1 328.0 302.9 274.4 242.6 212.5 
182.4 153.9 127.2 103.7 83.7 68.6 58.6 51.9 48.5 46.9 46.9 46.9 45.2 41.8 38.5 33.5 25.1 0.0 
3120.6 2630.4 2076.5 1440.7 901.9 562.2 497.0 476.9 456.8 436.7 418.3 398.2 376.5 351.4 328.0 301.2 271.1 240.9 209.2 
179.0 150.6 123.8 100.4 82.0 66.9 56.9 50.2 48.5 46.9 46.9 46.9 45.2 41.8 38.5 33.5 25.1 0.0 
